Automation & Control
Safety Expansion Relay JSR1T 0.5s 24DC
Out of stock
Product Id
2TLA010015R1000
Safety expansion relay - for expanding the outputs of safety relays. Time delay 0.5 sec. Relay outputs 4NO/1NC
More about Safety Expansion Relay JSR1T 0.5s 24DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 0.057 metre |
| Package Length | 0.081 metre |
| Package Width | 0.131 metre |
| Invoice Description | JSR1T 0.5s 24DC Expansion relay |
| Extended Product Type | JSR1T 0.5s 24DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364110 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| TÜV Certificate | Click Here |
Write Your Own Review


