Automation & Control
Safety Expansion Relay JSR2A 24AC/DC
Out of stock
Product Id
2TLA010027R0100
Expansion relay for more outputs. Higher switching capacity. Up to 10 amps per output. Relay outputs 3NO/1NC
More about Safety Expansion Relay JSR2A 24AC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.131 metre |
Package Length | 0.081 metre |
Package Height | 0.057 metre |
Invoice Description | JSR2A 24AC/DC Expansion relay |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.365 kilogram |
Extended Product Type | JSR2A 24AC/DC |
Total GST Percentage | 18.00 |
HSN Number | 8536411090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
TÃœV Certificate | Click Here |
Write Your Own Review