Now or Never offer! - Register or Sign in to avail Flat 5% Discount on Orders above Rs. 5000*T&C apply
Automation & Control

Safety Expansion Relay E1T 0.5s 24DC

Out of stock

(Inclusive of 18.00% GST)

Product Id
2TLA010030R1000
Safety expansion relay - for expanding the outputs of safety relays. Time delay 0.5 sec. Relay outputs 4NO

More about Safety Expansion Relay E1T 0.5s 24DC

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility ABB Jokab Safety Products
Package Width 0.091 metre
Package Length 0.13 metre
Package Height 0.038 metre
Invoice Description E1T 0.5s 24DC Expansion relay
Product Range ABB Jokab Safety Products
Package Gross Weight 0.22 kilogram
Extended Product Type E1T 0.5s 24DC
Total GST Percentage 18.00
HSN Number 85364110
Country of origin China (CN) - Imported by ABB India Limited
Download
Declaration of Conformity - CE Click Here
CCC Certificate Click Here
TÜV Certificate Click Here
Write Your Own Review
You're reviewing:Safety Expansion Relay E1T 0.5s 24DC
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.