Automation & Control
Sentry BSR10P Safety relay
Out of stock
Product Id
2TLA010040R0001
Sentry BSR10P Safety relay and expansion relay with relay outputs 3NO+1NC, +24 VDC supply voltage and push-in spring terminals.
For monitoring of safety devices, such as emergency stops, directly in the voltage supply circuit of the relay.
Also suitable as expansion relay for a safety relay/ safety PLC, in order to increase the number of safe outputs.
Sentry safety relays cover various types of safety applications up to PLe / SIL3.
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s.
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
More about Sentry BSR10P Safety relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Ambient Air Temperature | Operation -25 ... +65 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Expansion relay - No monitoring of two channel fault |
| Package Gross Weight | 0.251 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Safety Integrity Level | 3 |
| Timer Relay Type | No Time Delay |
| Invoice Description | Sentry BSR10P Safety relay 3NO+1NC, +24 VDC, push-in |
| Extended Product Type | Sentry BSR10P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


