Automation & Control

Safety Relay Sentry SSR10 24VDC - 3 NO + 1 NC - No Time Delay

₹27,304.00
- +
Product Id
2TLA010050R0000
Sold and delivered by Vashi Integrated Solutions Limited
Safety relay with relay outputs, 3 NO + 1 NC, and a +24 VDC supply voltage. SSR10 is used with safety devices with contacts, 1 or 2 channels , and safety devices with OSSD outputs. Manual or automatic reset selectable by switch on front.

More about Safety Relay Sentry SSR10 24VDC - 3 NO + 1 NC - No Time Delay

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility ABB Jokab Safety Products
Timer Relay Type No Time Delay
Supply Voltage 24 2H
Special Functions Manual/Auto reset selectable by switch
Package Width 125 millimetre
Package Length 31 millimetre
Package Height 129 millimetre
Invoice Description Sentry SSR10 24VDC SAFETY RELAY
Product Range ABB Jokab Safety Products
Package Gross Weight 0.268 kilogram
Extended Product Type Sentry SSR10 24VDC
Total GST Percentage 18.00
HSN Number 8536419040
Country of origin Germany (DE) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Vashi Integrated Solutions Limited
97.8% of 100
97.8% positive evaluations
₹27,304.00
Free delivery
    Download
    Declaration of Conformity - CE Click Here
    cULus Certificate Click Here
    cUL Certificate Click Here
    CCC Certificate Click Here
    Product Catalog Click Here
    TÜV Certificate Click Here
    All Offers
    Seller Qty Price Landing Price
    Vashi Integrated Solutions Limited
    97.8% of 100
    97.8% positive evaluations
    ₹27,304.00
    Free delivery
      Write Your Own Review
      You're reviewing:Safety Relay Sentry SSR10 24VDC - 3 NO + 1 NC - No Time Delay
      Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.