Automation & Control
Sentry TSR10P Safety relay
Out of stock
Product Id
2TLA010060R0001
Sentry TSR10P Safety relay with delayable relay outputs 3NO+1NC, +24 VDC power supply and push-in spring terminals.
For monitoring of safety devices with contacts, 1 or 2 equivalent channels , and safety devices with OSSD outputs.
Timer function 0-999 seconds with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
A display on front facilitates configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password.
Automatic reset function only.
Sentry safety relays cover various types of safety applications up to PLe / SIL3.
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s.
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
More about Sentry TSR10P Safety relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Ambient Air Temperature | Operation -25 ... +65 degree Celsius |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Safety relay for monitoring of safety devices |
| Package Gross Weight | 0.274 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Safety Integrity Level | 3 |
| Timer Relay Type | Multifunction |
| Time Range | 0 ... 999 seconds |
| Invoice Description | Sentry TSR10P Safety relay 3NO+1NC (0-999s), +24 VDC, push-in |
| Extended Product Type | Sentry TSR10P |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


