Automation & Control
Universal safety relay/timer Sentry USR10 24VDC - 24 2H No unit - 3 NO + 1 NC - Multifunction - 0 ... 999 seconds
Out of stock
Product Id
2TLA010070R0000
USR10 is a universal safety relay/safety timer with delayable relay outputs, 3 NO +1 NC, and a +24 VDC power supply.
USR10 is used with safety devices with contacts, 1 or 2 channels , safety devices with OSSD outputs, two-hand devices, safety mats and safety edges/bumpers.
USR10 offers 0-999 seconds timer functions with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
A display on its front facilitate configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password.
The reset function is selectable between Automatic and Manual.
More about Universal safety relay/timer Sentry USR10 24VDC - 24 2H No unit - 3 NO + 1 NC - Multifunction - 0 ... 999 seconds
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Timer Relay Type | Multifunction |
Time Range | 0 ... 999 seconds |
Supply Voltage | 24 2H |
Special Functions | Configurable (manual/auto reset, type of input, timer type, time) with display (error indication and error log) |
Package Width | 125 millimetre |
Package Length | 31 millimetre |
Package Height | 129 millimetre |
Invoice Description | Sentry USR10 24VDC SAFETY RELAY |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.29 kilogram |
Extended Product Type | Sentry USR10 24VDC |
Total GST Percentage | 18.00 |
HSN Number | 8536419040 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
cULus Certificate | Click Here |
CCC Certificate | Click Here |
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review