Automation & Control
JSHD4H2 3-pos device panel mounting. 6x150mm leads.
Out of stock
Product Id
2TLA020002R3100
JSHD4H2 Three-position control device for internal panel mounting. 6x150mm leads.
More about JSHD4H2 3-pos device panel mounting. 6x150mm leads.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.042 kilogram |
| Package Height | 0.023 metre |
| Package Length | 0.2 metre |
| Package Width | 0.12 metre |
| Invoice Description | JSHD4H2 3-pos device panel mounting. 6x150mm leads. |
| Extended Product Type | JSHD4H2 0,15m |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


