Automation & Control

JSHD4H2 3-pos device panel mounting. 6x1200mm leads.

Out of stock
Product Id
2TLA020002R4500
JSHD4H2 Three-position control device for internal panel mounting. 6x1200mm leads.

More about JSHD4H2 3-pos device panel mounting. 6x1200mm leads.

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility ABB Jokab Safety Products
Package Width 0.12 metre
Package Length 0.2 metre
Package Height 0.023 metre
Invoice Description JSHD4H2 3-pos device panel mounting. 6x1200mm leads.
Product Range ABB Jokab Safety Products
Package Gross Weight 0.042 kilogram
Extended Product Type JSHD4H2 1,2m
Total GST Percentage 18.00
HSN Number 85369095
Country of origin Sweden (SE) - Imported by ABB India Limited
Download
Declaration of Conformity - CE Click Here
Product Catalog Click Here
Write Your Own Review
You're reviewing:JSHD4H2 3-pos device panel mounting. 6x1200mm leads.
Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.