Automation & Control
HK40S4 4m spiral cable with Cannon conn.
Out of stock
Product Id
2TLA020003R3500
Spiral cable 4m and 12 leads with Cannon female connector. PUR.
More about HK40S4 4m spiral cable with Cannon conn.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Product Type | Connection cable |
Package Width | 0.22 metre |
Package Length | 0.08 metre |
Package Height | 0.34 metre |
Invoice Description | HK40S4 4m spiral cable with Cannon conn. |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.4 kilogram |
Extended Product Type | HK40S4 |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review