Automation & Control
HK20S4 2m spiral cable with Cannon conn.
Out of stock
Product Id
2TLA020003R5100
Spiral cable 2m and 12 leads with Cannon female connector. PUR.
More about HK20S4 2m spiral cable with Cannon conn.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.28 kilogram |
| Package Height | 0.34 metre |
| Package Length | 0.05 metre |
| Package Width | 0.22 metre |
| Product Type | Connection cable |
| Invoice Description | HK20S4 2m spiral cable with Cannon conn. |
| Extended Product Type | HK20S4 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


