Automation & Control
JSHD4 Bottom part AB Cannon connector
Out of stock
Product Id
2TLA020005R1100
Bottom part with Cannon connection
More about JSHD4 Bottom part AB Cannon connector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Product Type | Bottom part |
Package Width | 145 millimetre |
Package Length | 190 millimetre |
Package Height | 35 millimetre |
Invoice Description | JSHD4 Bottom part AB Cannon connector |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.093 kilogram |
Extended Product Type | JSHD4 AB |
Total GST Percentage | 18.00 |
HSN Number | 85369095 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review