Automation & Control
JSHD4-5 Top part, Top button, LED, Anti-tamper tape
Out of stock
Product Id
2TLA020006R2500
Three-position device incl. LEDs and top button.
More about JSHD4-5 Top part, Top button, LED, Anti-tamper tape
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.286 metre |
Package Length | 0.126 metre |
Package Height | 0.103 metre |
Invoice Description | JSHD4-5 Top part, Top button, LED, Anti-tamper tape |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.283 kilogram |
Extended Product Type | JSHD4-5 Top part |
Total GST Percentage | 18.00 |
HSN Number | 85369095 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review