Automation & Control
JSTD25K Twohand station, 8-pole M12 Male
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA020007R6900
Two-hand device with two JSTD1-B Safeballs and one emergency stop button Smile 10 EK. Each Safeball is mounted on a side of a 44x88 extruded aluminum profile designed for two-hand applications. The Smile 10 EK emergency stop button is mounted on top. Safeballs and Smile are pre-wired to a M12 8-pin connector. The safeballs have protective flanges.
More about JSTD25K Twohand station, 8-pole M12 Male
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Special Functions | Pre-mounted Smile 10 EK Emergency Stop Button |
Package Width | 382 millimetre |
Package Length | 204 millimetre |
Package Height | 95 millimetre |
Invoice Description | JSTD25K Twohand station, 8-pole M12 Male |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.67 kilogram |
Extended Product Type | JSTD25K |
Total GST Percentage | 18.00 |
HSN Number | 85365011 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review