Automation & Control
Tina 3A Adapter 2 contacts M12-5
Out of stock
Product Id
2TLA020054R0200
Adaptation of devices with 2 positively driven force-guided contacts like emergency stop buttons and key switches, to the DYNlink solution. Tina 3A is mounted directly on the device enclosure to a M20 cable entry and has a M12-5 male connector for connection to the DYNlink loop.
More about Tina 3A Adapter 2 contacts M12-5
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.026 kilogram |
| Package Height | 0.03 metre |
| Package Length | 170 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | Tina 3A Adapter 2 contacts M12-5 |
| Extended Product Type | Tina 3A |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
Write Your Own Review


