Automation & Control
Tina 6A Adapter mats, edges & bumpers
Out of stock
Product Id
2TLA020054R0600
Adaptation of pressure sensitive devices with short-circuit detection, like safety mats, safety edges and bumpers, to the DYNlink solution. Tina 6A has one M12-5 male connector towards the DYNlink loop and one M12-5 female connector towards the safety device.
More about Tina 6A Adapter mats, edges & bumpers
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 100 millimetre |
Package Length | 170 millimetre |
Package Height | 0.015 metre |
Invoice Description | Tina 6A Adapter mats, edges & bumpers |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.026 kilogram |
Extended Product Type | Tina 6A |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CSA Certificate | Click Here |
Product Catalog | Click Here |
Write Your Own Review