Automation & Control
M12-3B M12 Y-connector
Out of stock
Product Id
2TLA020055R0100
M12 Y-connector for parallel connection of 2 DYNlink devices such as Eden sensors, Spot singel beams and Tina adapters. Two M12-5 female connectors (#2, #3) for connection of the safety devices and one M12-5 male connector (#1) for connection towards the DYNlink loop.
More about M12-3B M12 Y-connector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Degree of Protection | IP67 |
Package Width | 0.1 metre |
Package Length | 0.17 metre |
Package Height | 0.02 metre |
Invoice Description | M12-3B M12 Y-connector |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.02 kilogram |
Extended Product Type | M12-3B |
Total GST Percentage | 18.00 |
HSN Number | 8538909999 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review