Automation & Control
M12-C61HE 6m cable halogen-free M12-5 fem
Out of stock
Product Id
2TLA020056R8000
Sensor cable suitable for Harsh Environments. 6 m cable 5 x 0.34 mm2 + shield with straight M12-5 female connector. Ambient temperature (operation) -40 °C ... 105 °C (Plug/socket). Degree of protection IP65/IP67/IP69K. Cable type Halogen-free PP gray.
More about M12-C61HE 6m cable halogen-free M12-5 fem
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Degree of Protection | IP67/IP69K |
Special Functions | Harsh Environment |
Package Width | 0.3 metre |
Package Length | 0.3 metre |
Package Height | 0.02 metre |
Invoice Description | M12-C61HE 6m cable halogen-free M12-5 fem |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.302 kilogram |
Extended Product Type | M12-C61HE |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review