Automation & Control
M12-CT132 Transf. cable Urax O2 &O3E
Out of stock
Product Id
2TLA020060R0600
M12-CT132 Transfer cable, L=1 m, 8 x 0.34 mm2 + shield with straight M12-5 pole male + M12-8 pole female connectors. Shield connected to pin 3 (0V) on male connector. Can be used when connecting Orion2 Base, Orion2 Extended and Orion3 Extended to an URAX-D1R.
More about M12-CT132 Transf. cable Urax O2 &O3E
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 180 millimetre |
Package Length | 140 millimetre |
Package Height | 15 millimetre |
Invoice Description | M12-CT132 Transf. cable Urax O2 &O3E |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.1 kilogram |
Extended Product Type | M12-CT132 |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review