Automation & Control
CAN-Bus cable 2 x 0.75 mm2, L=50 meter
Out of stock
Product Id
2TLA020070R6805
CAN-Bus cable 2x0.75 mm2, yellow. UL & CSA approved. 50 meter ring.
More about CAN-Bus cable 2 x 0.75 mm2, L=50 meter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 4 kilogram |
| Package Height | 105 millimetre |
| Package Length | 130 millimetre |
| Package Width | 90 millimetre |
| Invoice Description | CAN-Bus cable 2 x 0.75 mm2, L=50 meter |
| Extended Product Type | PCABLE-050 |
| Total GST Percentage | 18.00 |
| HSN Number | 85444995 |
| Product Catalog | Click Here |
|---|
Write Your Own Review



