Automation & Control
RHA 698 safe encoder, 12mm hollow, M12 conn.
Out of stock
Product Id
2TLA020071R7900
Pluto safe absolute encoder RSA 597, single turn, 1.5m cable, 6mm solid shaft.
More about RHA 698 safe encoder, 12mm hollow, M12 conn.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Multi-turn |
| Package Gross Weight | 0.6 kilogram |
| Package Height | 180 millimetre |
| Package Length | 135 millimetre |
| Package Width | 90 millimetre |
| Protocol Type | Pluto Safety Bus |
| Supply Voltage | 24 2H |
| Invoice Description | RHA 698 safe encoder, 12mm hollow, M12 conn. |
| Extended Product Type | RHA 698 hollow |
| Total GST Percentage | 18.00 |
| HSN Number | 9029100090 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


