Automation & Control
AS-i+24VDC to M12 1m cable
Out of stock
Product Id
2TLA020073R0400
Flat cable connector, both AS-i power and AUX power to M12. 1 m cable.
More about AS-i+24VDC to M12 1m cable
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 20 millimetre |
Package Length | 280 millimetre |
Package Height | 23 millimetre |
Invoice Description | AS-i+24VDC to M12 1m cable |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.06 kilogram |
Extended Product Type | AS-i+24VDC M12 1M |
Total GST Percentage | 18.00 |
HSN Number | 85444290 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review