Automation & Control
Orion1-4-30-030-B Transmitter+ Receiver
Out of stock
Product Id
2TLA022302R0100
Orion1 Base Light Curtain, Transmitter + Receiver, Resolution=30mm, Protected height=300mm, Range=0.2-19m, Type 4.
More about Orion1-4-30-030-B Transmitter+ Receiver
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 2.1 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.69 metre |
| Package Width | 0.18 metre |
| Type of Optical Detection | Finger and hand without muting |
| Invoice Description | Orion1-4-30-030-B Transmitter+ Receiver |
| Extended Product Type | Orion1-4-30-030-B |
| Total GST Percentage | 18.00 |
| HSN Number | 9031499000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


