Automation & Control
Orion3-4-M1C-050 - Passive unit
Out of stock
Product Id
2TLA022306R1000
Orion3 Light Grids, Passive unit, 2 beams, Protected height=500mm.
More about Orion3-4-M1C-050 - Passive unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 2 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.837 metre |
| Package Width | 0.18 metre |
| Invoice Description | Orion3-4-M1C-050 - Passive unit |
| Extended Product Type | Orion3-4-M1C-050 |
| Total GST Percentage | 18.00 |
| HSN Number | 9031499000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


