Automation & Control
JSM Orion06 - Kit for O1&O2 in Stand (4)
Out of stock
Product Id
2TLA022310R0400
JSM Orion06 - Kit for mounting of Orion1 & Orion2 in Stand (4 brackets) - For light guards shorter than 1200 mm
More about JSM Orion06 - Kit for O1&O2 in Stand (4)
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.23 kilogram |
| Package Height | 30 millimetre |
| Package Length | 180 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | JSM Orion06 - Kit for O1&O2 in Stand (4) |
| Extended Product Type | JSM Orion06 |
| Total GST Percentage | 18.00 |
| HSN Number | 7616999099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


