Automation & Control
JSM Orion09 - Kit for O3 in Stand (6)
Out of stock
Product Id
2TLA022310R0700
JSM Orion09 - Kit for mounting Orion3 in Stand (6 brackets) - For light guards with a height from 1200 mm
More about JSM Orion09 - Kit for O3 in Stand (6)
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 30 millimetre |
| Package Length | 180 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | JSM Orion09 - Kit for O3 in Stand (6) |
| Extended Product Type | JSM Orion09 |
| Total GST Percentage | 18.00 |
| HSN Number | 7618999099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


