Automation & Control
JSM Orion11 - Kit Orion1 Mirror in Stand
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022310R0900
JSM Orion11 - Kit for mounting Orion1 Mirror in Stand
More about JSM Orion11 - Kit Orion1 Mirror in Stand
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 100 millimetre |
Package Length | 100 millimetre |
Package Height | 30 millimetre |
Invoice Description | JSM Orion11 - Kit Orion1 Mirror in Stand |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.082 kilogram |
Extended Product Type | JSM Orion11 |
Total GST Percentage | 18.00 |
HSN Number | 7616999099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review