Automation & Control
Orion TP-30 - Test Piece 30 mm
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022310R5300
Orion TP-30 - Test Piece 30 mm
More about Orion TP-30 - Test Piece 30 mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 30 millimetre |
Package Length | 300 millimetre |
Package Height | 30 millimetre |
Invoice Description | Orion TP-30 - Test Piece 30 mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.06 kilogram |
Extended Product Type | Orion TP-30 |
Total GST Percentage | 18.00 |
HSN Number | 76169990 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review