Automation & Control
Orion1 Mirror 120-Dev. mirror excl stand
Out of stock
Product Id
2TLA022311R0300
Orion1 Mirror 120 - Deviating mirror exclusive stand - for Orion1 - Length = 1200 mm - The lenght of the mirror must be at at least 100 mm longer than the protected height of the light curtain
More about Orion1 Mirror 120-Dev. mirror excl stand
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 180 millimetre |
Package Length | 131 millimetre |
Package Height | 100 millimetre |
Invoice Description | Orion1 Mirror 120-Dev. mirror excl stand |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 4.4 kilogram |
Extended Product Type | Orion1 Mirror 120 |
Total GST Percentage | 18.00 |
HSN Number | 9031499000 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review