Automation & Control
Orion Mirror K120 - Dev. mirror in stand
Product Id
2TLA022312R1300
Orion Mirror K120 - Deviating mirror in stand - For corresponding Orion2 or Orion3
More about Orion Mirror K120 - Dev. mirror in stand
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 270 millimetre |
Package Length | 175 millimetre |
Package Height | 260 millimetre |
Invoice Description | Orion Mirror K120 - Dev. mirror in stand |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 13.62 kilogram |
Extended Product Type | Orion Mirror K120 |
Total GST Percentage | 18.00 |
HSN Number | 9031499000 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review