Automation & Control
Orion WET-180 -Protective tube for O1B
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA022313R1100
Orion WET-180 - Protective tube for corresponding Orion1 Base
More about Orion WET-180 -Protective tube for O1B
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 80 millimetre |
Package Length | 2139 millimetre |
Package Height | 80 millimetre |
Invoice Description | Orion WET-180 -Protective tube for O1B |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 3.8 kilogram |
Extended Product Type | Orion WET-180 |
Total GST Percentage | 18.00 |
HSN Number | 90319085 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review