Automation & Control
Orion Shield-090 - Lens shield for O1B
Out of stock
Product Id
2TLA022313R5500
Orion Shield-090 - Lens shield for corresponding Orion1 Base
More about Orion Shield-090 - Lens shield for O1B
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 80 millimetre |
Package Length | 1010 millimetre |
Package Height | 80 millimetre |
Invoice Description | Orion Shield-090 - Lens shield for O1B |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.12 kilogram |
Extended Product Type | Orion Shield-090 |
Total GST Percentage | 18.00 |
HSN Number | 90319085 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review