Automation & Control
Orion Shield-K090 - Lens shield for O2
Product Id
2TLA022313R8200
Orion Shield-K090 - Lens shield for corresponding Orion2
More about Orion Shield-K090 - Lens shield for O2
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 80 millimetre |
Package Length | 1072 millimetre |
Package Height | 80 millimetre |
Invoice Description | Orion Shield-K090 - Lens shield for O2 |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.16 kilogram |
Extended Product Type | Orion Shield-K090 |
Total GST Percentage | 18.00 |
HSN Number | 90319085 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review