Automation & Control
M12-C02PT2T - Transmitter cable for O1E
Out of stock
Product Id
2TLA022315R0100
M12-C02PT2T - Transmitter cable for Orion1 Extended
More about M12-C02PT2T - Transmitter cable for O1E
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.039 kilogram |
| Package Height | 30 millimetre |
| Package Length | 200 millimetre |
| Package Width | 140 millimetre |
| Invoice Description | M12-C02PT2T - Transmitter cable for O1E |
| Extended Product Type | M12-C02PT2T |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


