Automation & Control
PT-C05PT - Cascade cable for O1E, 0.5 m
Out of stock
Product Id
2TLA022315R1100
PT-C05PT - Cascade cable for Orion1 Extended, 0.5 m
More about PT-C05PT - Cascade cable for O1E, 0.5 m
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.059 kilogram |
| Package Height | 30 millimetre |
| Package Length | 200 millimetre |
| Package Width | 140 millimetre |
| Invoice Description | PT-C05PT - Cascade cable for O1E, 0.5 m |
| Extended Product Type | PT-C05PT |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


