Automation & Control
M12-CTO3B Transf. cable Orion3B
Out of stock
Product Id
2TLA022315R3200
Transfer cable, L=0.2 m, 8 x 0.34 mm2 + shield with straight M12-8 pole male + female connectors. Shield connected to pin 7 (0 V) on male connector. Can be used when connecting an Orion3 Base to Tina 10A/B/C or M12-3R.
More about M12-CTO3B Transf. cable Orion3B
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.38 kilogram |
| Package Height | 15 millimetre |
| Package Length | 240 millimetre |
| Package Width | 170 millimetre |
| Invoice Description | M12-CTO3B Transf. cable Orion3B |
| Extended Product Type | M12-CTO3B |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


