Automation & Control
Smile 11 EAR Tina
Product Id
2TLA030050R0100
Emergency stop button in Smile enclosure, Tina adaptation unit to DYNlink included, Status LED in button, 1 x M12 5-pin male connector, reversed button attachement(from bottom).
More about Smile 11 EAR Tina
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.15 metre |
Package Length | 0.055 metre |
Package Height | 0.078 metre |
Invoice Description | Smile 11 EAR Tina |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.096 kilogram |
Extended Product Type | Smile 11 EAR Tina |
Total GST Percentage | 18.00 |
HSN Number | 8536508099 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CSA Certificate | Click Here |
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review