Automation & Control
Smile 11 EA AS-i
Out of stock
Product Id
2TLA030052R0000
Emergency stop button in Smile enclosure, adapted for AS-i system, programable status LED in button, 1 x M12 5-pin male connector
More about Smile 11 EA AS-i
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.15 metre |
Package Length | 0.055 metre |
Package Height | 0.078 metre |
Invoice Description | Smile 11 EA AS-i |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.16 kilogram |
Extended Product Type | Smile 11 EA AS-i |
Total GST Percentage | 18.00 |
HSN Number | 85365011 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CSA Certificate | Click Here |
Product Catalog | Click Here |
Write Your Own Review