Automation & Control
Smile 11 RA Reset button 1xNO with M12 male
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA030053R0000
Reset button in Smile enclosure, 1 x NO button, 1 x Blue LED, 1 x M12 5-pin male connector.
More about Smile 11 RA Reset button 1xNO with M12 male
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.15 metre |
Package Length | 0.055 metre |
Package Height | 0.078 metre |
Invoice Description | Smile 11 RA Reset button 1xNO with M12 male |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.095 kilogram |
Extended Product Type | Smile 11 RA |
Total GST Percentage | 18.00 |
HSN Number | 85365011 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review