Automation & Control
INCA 1 Tina Emergency stop
Out of stock
Product Id
2TLA030054R0000
Emergency stop button for panel mounting, 22.5 mm holes, Tina adaptation to DYNlink, status LED in button, terminal blocks.
More about INCA 1 Tina Emergency stop
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 150 millimetre |
Package Length | 55 millimetre |
Package Height | 78 millimetre |
Invoice Description | INCA 1 Tina Emergency stop |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.05 kilogram |
Extended Product Type | INCA 1 Tina |
Total GST Percentage | 18.00 |
HSN Number | 8536508099 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CSA Certificate | Click Here |
Product Catalog | Click Here |
Write Your Own Review