Automation & Control
Emergency Stop Sign, 32.5mm
Out of stock
Product Id
2TLA030054R1000
Yellow surround for panel mounted emergency stop button, for 32.5 mm hole.
More about Emergency Stop Sign, 32.5mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.1 metre |
Package Length | 0.17 metre |
Package Height | 0.002 metre |
Invoice Description | Emergency Stop Sign, 32.5mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.006 kilogram |
Extended Product Type | E-Sign 32.5 |
Total GST Percentage | 18.00 |
HSN Number | 3926909790 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review