Automation & Control
JSM 32B-K L-bracket premounted
Out of stock
Product Id
2TLA040030R0700
L- shaped mounting bracket in Aluminium for mounting profiles together, pre-assembled.
More about JSM 32B-K L-bracket premounted
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 22 centimetre |
Package Length | 33 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM 32B-K L-bracket premounted |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.153 kilogram |
Extended Product Type | JSM 32B-K |
Total GST Percentage | 18.00 |
HSN Number | 7610909000 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review