Automation & Control
JSM 33B-K T-bracket premounted
Out of stock
Product Id
2TLA040030R0800
T- shaped mounting bracket in Aluminium for mounting profiles together, pre-assembled.
More about JSM 33B-K T-bracket premounted
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | ABB Jokab Safety Products |
| Product Range Global | ABB Jokab Safety Products |
| Country of Origin Global | China (CN) - Imported by ABB India Limited |
| Package Gross Weight Global | 0.208 kilogram |
| Package Height Global | 1.5 centimetre |
| Package Length Global | 33 centimetre |
| Package Width Global | 22 centimetre |
| Package Width | 22 centimetre |
| Package Length | 33 centimetre |
| Package Height | 1.5 centimetre |
| Invoice Description | JSM 33B-K T-bracket premounted |
| Product Range | ABB Jokab Safety Products |
| Package Gross Weight | 0.208 kilogram |
| Extended Product Type | JSM 33B-K |
| Total GST Percentage | 18.00 |
| HSN Number | 7610909000 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Product Catalog | Click Here |
|---|
Write Your Own Review


