Automation & Control
JSM 39-K Floor/angle bracket, premounted, Aluminum
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040030R1400
Floor bracket in Aluminium. Dimension 40x70x100mm, pre-assembled. Not recommended for fences with height over 2500mm
More about JSM 39-K Floor/angle bracket, premounted, Aluminum
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 22 centimetre |
Package Length | 33 centimetre |
Package Height | 4 centimetre |
Invoice Description | JSM 39-K Floor/angle bracket, premounted, Aluminum |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.208 kilogram |
Extended Product Type | JSM 39-K |
Total GST Percentage | 18.00 |
HSN Number | 7610909000 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review