Automation & Control
JSM 34B-K I-bracket premounted with screw
Out of stock
Product Id
2TLA040030R1500
I- shaped mounting bracket in Aluminium for mounting the profiles together. Dimension 41x85x6mm, pre-assembled.
More about JSM 34B-K I-bracket premounted with screw
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM 34B-K I-bracket premounted with screw |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.086 kilogram |
Extended Product Type | JSM 34B-K |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review