Automation & Control
JSM 45-K2 Angle bracket 20 deg left
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040030R1700
Bracket in aluminium for mounting profiles together. pre-assembled.
20 degree angled left for special mounting.
More about JSM 45-K2 Angle bracket 20 deg left
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 17 centimetre |
Package Length | 26 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM 45-K2 Angle bracket 20 deg left |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.248 kilogram |
Extended Product Type | JSM 45-K2 |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review