Automation & Control
JSM 44-K Angle bracket 70 deg
Out of stock
Product Id
2TLA040030R1800
Bracket in aluminium for mounting profiles together. pre-assembled.
70 degree angled for special mounting.
More about JSM 44-K Angle bracket 70 deg
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 17 centimetre |
Package Length | 26 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM 44-K Angle bracket 70 deg |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.178 kilogram |
Extended Product Type | JSM 44-K |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review