Automation & Control
JSM NL2 Netlock in plastic for welded mesh
Out of stock
Product Id
2TLA040031R0600
Net lock in plastic for welded mesh with outer wire. Used in Quick-Guard E.
More about JSM NL2 Netlock in plastic for welded mesh
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 6 centimetre |
Package Length | 10 centimetre |
Package Height | 1.5 centimetre |
Invoice Description | JSM NL2 Netlock in plastic for welded mesh |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.006 kilogram |
Extended Product Type | JSM NL2 |
Total GST Percentage | 18.00 |
HSN Number | 39269097 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review