Automation & Control
JSM D12A Guiding pin horizontal
Out of stock
(Inclusive of 18.00% GST)
Product Id
2TLA040033R2300
Guide bracket for sliding door, horizontal profile. Material Aluminium and PA6-6
More about JSM D12A Guiding pin horizontal
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 11.5 centimetre |
Package Length | 19 centimetre |
Package Height | 5 centimetre |
Invoice Description | JSM D12A Guiding pin horizontal |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.096 kilogram |
Extended Product Type | JSM D12A |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review