Automation & Control
JSM D14 Crossbar L= 1160 mm
Out of stock
Product Id
2TLA040033R2800
Cross bar for door 20 x 5 L=1160 mm. Natural anodized Aluminium.
More about JSM D14 Crossbar L= 1160 mm
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 2 centimetre |
Package Length | 116 centimetre |
Package Height | 2 centimetre |
Invoice Description | JSM D14 Crossbar L= 1160 mm |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.35 kilogram |
Extended Product Type | JSM D14 |
Total GST Percentage | 18.00 |
HSN Number | 76109090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review